- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- External Guide Shaft
- Standard External Guided Cylinder - MGG
- MGGM-XC8-XC9 Standard External Guided Cylinder with Stroke Adjuster Slide Bearing
MGGM-XC8/XC9, Standard External Guided Cylinder with Stroke Adjuster, Slide Bearing
The MGGM integrates a round body cylinder for its power source with external guide rods to isolate the load bearing from the movement of the actuator's rod and seals for a compact and light weight unit. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications. The stroke adjustment (up to 50 mm) can be either on the extend or retract cycle. It is enhanced with shock absorbers at the end of stroke for maximum kinetic energy absorption. Non-rotating accuracy ranging from +/-0.02° for 100 mm bore to +/-0.07° for 20 mm bore.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- Available in basic or front flange mounting
- Adjustable stroke option, extent cycle (XC8)
- Adjustable stroke option, retract cycle (XC9)
- External shock absorbers as standard
- Auto switch capable