- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Grippers For Pick And Place
- Pneumatic Single 2 Finger Escapements
- 2-finger - MIW
- MIW Escapement 2 Finger Type
MIW, Escapement, 2 Finger Type
Series MIW is a slider guide cylinder, with two sequentially operating fingers. The sequential operation uses a mechanically interlocking cam mechanism in addition to control of air passage to the pistons for reliable separation of work pieces. Separation of the piston and fingers allows easy replacement of fingers for maintenance. Three different finger variations make it possible to freely select attachment mounting surfaces on the fingers.
- Stroke lengths: 8, 12, 20, 25, 32 mm
- Scraper option
- Stroke adjuster option
- Auto switch capable
- Bore sizes: 8, 12, 20, 25, 32 mm