- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Slide Tables
- Precision Slide Table - MXQ-MXS
- Precision Slide Table with Recirculating Bearings - MXQ
- MXQR Precision Slide Table Recirculating Bearings - Reversible Table
MXQR, Precision Slide Table (Recirculating Bearings) - Reversible Table
The MXQR precision slide table features a removeable table that can be reattached to the actuator body in a symmetrically reversed position, thus changing the port directions. The precision slide table is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQR has mounting dimensions that are interchangeable with the legacy style MXQ. Dowel pin holes have been positioned for improved workpiece mounting repeatability.
- Bore sizes: 6, 8, 12, 16, 20, 25 mm
- Repeatable positioning accuracy: +/-0.05 mm
- Stroke adjuster options: rubber, metal stopper or shock absorber
- PTFE grease or food grade grease option
- RoHS compliant
- Auto switch capable