- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- NCG Series Round Body Linear Actuators
- NCDG Cylinder Double Acting Single Rod w-Stroke Options
NC(D)G, Cylinder, Double Acting, Single Rod w/Stroke Options
NCG dual stroke single rod option (XC11) and dual stoke double rod option (XC10). The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). The NCG series is auto-switch capable.
- Double acting, single rod w/XB13, XC8, XC9, XC10 or XC11
- Double acting double rod w/XC10
- XB13 capable of low speeds range of 5 to 50 mm/sec
- XC8 option has adjustable stroke in the extend direction
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (double rod type)
- XC11 is dual stroke with 3 positions (single rod type)
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Variety of switches and lead wire lengths