- SMC Home
- Products
- Fluid Process
- Process Pumps
- PA Process Pump
- PA3300 Process Pump Air Pilot Type Fluoro Resin Body
PA3300, Process Pump, Air Pilot Type, Fluoro Resin Body
Series PA is a double acting, compact, large capacity diaphragm pump suitable for transfer and recovery of a wide variety of fluids. The PA series is available in 3 types; automatically operated, air operated or automatically operated with a built-in pulsation attenuator.
- PFA type process pump
- Type: automatically or air operated
- Fluid: IPA, pure water, methyl ethyl ketone
hypochlorous acid soda - Pilot air pressure: 0.2 to 0.5MPa
- Service life: 20 million cycles (or 12 months)
- This product is subject to U.S. Export Controls. Please contact SMC for orders requiring shipment outside of the United States.