- SMC Home
- Products
- Fluid Process
- Process Pumps
- PAF Process Pump
- PAF5000-P Process Pump Automatically Operated Type Air Operated Type Tube Extension
PAF5000-P, Process Pump: Automatically Operated Type, Air Operated Type, Tube Extension
Semiconductor and LCD manufacturers now have a perfect pump solution with the launch of the new PAF5000 diaphragm pump from SMC. Designed specifically to meet industry demands, this high performance fluororesin pump is constructed with non metallic body parts to ensure perfect compatibility when using high purity chemicals. With all wetted parts made from either new PFA or PTFE, the PAF5000´s premium chemical and temperature characteristics are further enhanced with use of PFA-PPS dual construction to improve both proof pressure and heat cycle performance. Currently available in two options, an automatically operated type with a solenoid valve built into the pump body or an air operated type where the valve and electrical circuit are separated from the pump, the PAF5000 offers a lightweight, compact, high flow rate solution to meet the most demanding of needs. Additional features include the option to include an optical leak detector which can provide an early warning signal of diaphragm failure and in the case of the air operated type, the addition of mounted optical stroke sensors to ensure stable operation of the pump and accurate cycle monitoring.
- Non-metallic pump available for various fluids.
- Automatic (PAF5410) and air (PAF5413) operated types available.
- Dual PPS/PFA structure.
- Sensors can be mounted after purchase (no pre-selection).
- Same basic specifications as PAF3000.
- Non-metallic design, PPS/PFA double-layer construction.
- Stroke sensor.
- Optical sensor (leakage sensor).
- This product is subject to U.S. Export Controls. Please contact SMC for orders requiring shipment outside of the United States.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories