PAF5000, Process Pump: Automatically Operated Type, Air Operated Type, Female Thread

Designed specifically to meet industry demands, the PAF series diaphragm pump is constructed with no metallic body parts to ensure perfect compatibility when using high purity chemicals.  All wetted parts are made from either new PFA or PTFE, and the use of PPS/PFA dual construction improves both proof pressure and heat cycle perforrmance.  The PAF series offers a lightweight, compact, high flow rate solution to meet the most demanding needs.

  • Non-metallic pump available for various fluids.
  • Automatic (PAF5410) and air (PAF5413) operated types available.
  • Dual PPS/PFA structure.
  • Sensors can be mounted after purchase (no pre-selection).
  • Same basic specifications as PAF3000.
  • Non-metallic design, PPS/PFA double-layer construction.
  • Stroke sensor.
  • Optical sensor (leakage sensor).
PAF5000, Process Pump: Automatically Operated Type, Air Operated Type, Female Thread
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Actuation Configuration Status
Thread Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate