PAF5000-S, Process Pump: Automatically Operated Type, Air Operated Type, With Nut

Semiconductor and LCD manufacturers now have a perfect pump solution with the launch of the new PAF5000 diaphragm pump from SMC. Designed specifically to meet industry demands, this high performance fluororesin pump is constructed with non metallic body parts to ensure perfect compatibility when using high purity chemicals. With all wetted parts made from either new PFA or PTFE, the PAF5000´s premium chemical and temperature characteristics are further enhanced with use of PFA-PPS dual construction to improve both proof pressure and heat cycle performance. Currently available in two options, an automatically operated type with a solenoid valve built into the pump body or an air operated type where the valve and electrical circuit are separated from the pump, the PAF5000 offers a lightweight, compact, high flow rate solution to meet the most demanding of needs. Additional features include the option to include an optical leak detector which can provide an early warning signal of diaphragm failure and in the case of the air operated type, the addition of mounted optical stroke sensors to ensure stable operation of the pump and accurate cycle monitoring.

  • Non-metallic pump available for various fluids.
  • Automatic (PAF5410) and air (PAF5413) operated types available.
  • Dual PPS/PFA structure.
  • Sensors can be mounted after purchase (no pre-selection).
  • Same basic specifications as PAF3000.
  • non-metallic design, PPS/PFA double-layer construction.
  • Stroke sensor.
  • Optical sensor (leakage sensor).
  • This product is subject to U.S. Export Controls.  Please contact SMC for orders requiring shipment outside of the United States.
PAF5000-S, Process Pump: Automatically Operated Type, Air Operated Type, With Nut
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Actuation Configuration Status
Fitting Type Configuration Status
Fitting Size Configuration Status
Thread Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate