- SMC Home
- Products
- Fittings Tubing Speed Controls
- Flexible Tubing
- Polyethylene Tubing
- PEAPP Polyethylene Tubing
- PEAPP Linear Low Density Polyethylene Tubing
PEAPP, Linear Low Density Polyethylene Tubing
SMC's PEAPP series of polyethylene tubing is manufactured from linear low density resin for excellent environmental stress crack resistance. This economical, lightweight material has excellent chemical resistance. It is available in six primary colors and lengths of 100, 250, 500 and 1,000 ft. depending on size.
- Available in four inch sizes (1/4"~5/8") and five metric sizes (4~12mm)
- Resistant to sunlight and other UV radiation (black only)
- FDA Type 1, Class A, Category 4 polyethylene resin (complies with FDA21 CFR 177.1520 for olefin polymers (par (C) 3.2a)), Not NSF certified