- SMC Home
- Products
- Airline Equipment
- Air Flow Sensor
- PF3A7H Modular Digital Flow Switch
PF3A7*H, Modular Digital Flow Switch
PF3A7*H digital flow sensors with modular connection provides simple integration with SMC's AC20, AC30, AC40, AC50/60 air preparation units. The flow sensor provides instantaneous flow data as well as cumulative air consumption values. These units are available with digital and analog outputs. The -L models include IO-Link and digital outputs with optional analog outputs.
- Rated flow range: PF3A7R5H: 5 to 500 L/min; PF3A701H: 10 TO 1000 L/min; PF3A702H: 20 to 2000 L/min; PF3A704H: 40 to 4000 L/min; PF3A708H: 80 to 8000 L/min
- Large 2 screen, 3 color display to show both instantaneous and cumulative flow or set value at the same time
- Can be converted to threaded model using modular connectors and piping adapters
- Accuracy: +/-3.0% F.S.
- Compatible with AC20-D (R5), AC30-D (01), AC40-D (02) and AC50/60-D (04, 08)