- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Actuator Accessories
- Ball Joint
- Piston Rod Ball Joint
Piston Rod Ball Joint
SMC offers a complete line of cylinder spherical rod ends for threads from M4 to M42.
- Mounting accessory: piston rod ball joint
- Applicable to thread sizes from M4~M42mm
- Smooth rotation that can adjust the centering automatically.
- Allowable inclination angle: 19°
- Can be used in various applications, not limited to connecting to a cylinder.
- Can be used as an auxiliary bracket for the oscillating mechanism.
- Reduces the design and assembly labor of the oscillating mechanism.