AK
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.AK1000, Single Stage Regulator, Low to Intermediate Flow, General Applications
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- High inlet pressure type: max. 3500 psig (24.1 MPa)
- Flow capacity: standard to 30 slpm; HF (high flow option) to 120 slpm
- Body material: stainless steel or brass
- Hastelloy® internals available for corrosion resistance
- Point of use and source cylinder applications
AK1500, Single Stage Regulator for General Applications, Low Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- High inlet pressure type: max. 3500 psig (24.1 MPa)
- Flow capacity: standard to 30 slpm
- Body material: stainless steel or brass
- Hastelloy® internals available for corrosion resistance
- Tied-diaphragm design
AK1400T, Single Stage Regulator for General Applications, Intermediate Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- High inlet pressure type standard: max. 2300 psig (15.9MPa); HR option: max. 3000 psig (20.7MPa)
- Flow capacity to 400 slpm
- Body material: stainless steel or brass
- Hastelloy® internals available for corrosion resistance
- Tied-diaphragm design
AK1300, Single Stage Regulator for General Applications, High Flow
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- Inlet pressure: max. 300 psig (2.1 MPa)
- Flow capacity to 1000 slpm
- Body material: stainless steel or brass
AK1200, Single Stage Regulator for General Applications, High Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- High inlet pressure: Standard, max. 1700 psig (11.7 MPs); HR, (option) max. 3000 psig (20.7 MPa)
- Flow capacity: Standard to 800 slpm; HF (option) to 1000 slpm; FC (option) to 1500 slpm
- Body material: Stainless steel and brass available
- Hastelloy® internals available for corrosion resistance
- Tied-diaphragm design
- Point of use and source cylinder applications
AK9200, Single Stage Regulator for General Applications, High Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- 3/4 inch port size
- Inlet pressure: max. 300 psig (2.1MPa)
- Flow capacity to 2000 slpm
- Body material: 316 SS
AK1700, Two Stage Regulator for General Applications, Low Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- High inlet pressure type: max. 3500 psig (24.1 MPa)
- Flow capacity on standard unit to 30 slpm
- Body material: stainless steel or brass
- Two stage regulation minimizes supply pressure effect
- Tied-diaphragm design
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery