- SMC Home
- Products
- Process Gas Equipment
- Process Gas Pressure Regulators
- Pressure Reducing
- Pneumatic Adjust
- AP Pressure Reducing Pneumatic Adjust Regulator
AP Pressure Reducing, Pneumatic Adjust Regulator
Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.
AP10PA, Pneumatic Actuation Pressure Regulator, Low Flow
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.
AP15PA, Pneumatic Actuation Pressure Regulator, Low Flow (Tied-diaphragm)
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.
AP14PAT, Pneumatic Actuation Pressure Regulator, Intermediate Flow (Tied-diaphragm)
The AP14PAT is a high-performance, tied-diaphragm regulator designed for intermediate flow and maximum process purity. Featuring a secondary remelt 316L SS body and Ni-Cr-Mo alloy internals, it delivers rugged reliability for specialty gas applications.
AP12PA, Pneumatic Actuation Pressure Regulator, High Flow (Tied-diaphragm)
Series AP is an ultra high purity (UHP) regulator for gas delivery in semiconductor and other clean industries. The series is available in low to high flow capacities, with some models offering a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.Product Categories & CAD Models