- SMC Home
- Products
- Sensors Switches Controllers
- Positive Pressure Sensors
- Positive Pressure Sensor Monitors
- PSE300AC Pressure Sensor Monitor 3 Screen 2 Outputs IP65
PSE300AC, Pressure Sensor Monitor, 3 Screen, 2 Outputs, IP65
PSE300AC is a remote sensor monitor with an informative, easy to read 3 screen 3 color display. While primarily suited for the PSE570 pressure sensor series, its range input function scales the analog output of any sensor with M12 connector. View the sensor's measured value on the main screen, while also viewing a variety of secondary data on the sub-screens. Upgraded features include front facing M12 power and sensor connections, low energy consumption, and selectable NPN/PNP outputs. PSE300AC is CE and RoHS compliant, with an IP65 enclosure rating.
- Remote analog sensor monitor with advanced display, NPN/PNP selection and IP65
- Voltage or current signal input options
- 10 pressure units: Pa, kPa, MPa, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
- Display accuracy: ±2% of F.S.
- Display repeatability: ±1%of F.S.
- Direct Mounting