- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Shock Absorber
- RB Shock Absorber
- RB Shock Absorber
RB, Shock Absorber
The RB shock absorber has a specially designed orifice that compensates for varying speeds and loads to consistently decelerate loads without requiring additional adjustment. The double seal enclosure consists of a scraper and a rod seal, provides extra insurance against leakage. The RB series shock absorbers are available in six sizes and all withstand an impact speed of 16 ft/sec.
- Shock absorber type: basic or with cap
- Applicable thread O.D. size: M6, M8, M10, M14, M20, M27
- Option: stopper nut