- SMC Home
- Products
- Secondary Battery
- Actuators
- Compact Cylinder
Compact Cylinder
Compact cylinders are condensed versions of basic pneumatic cylinders ideal for cylinder applications where saving space and energy is a concern. They are used to provide straight-line, in/out linear movement for a variety of applications.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variaitons eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
![25A-C(D)Q2-Z, Compact, Double Acting Single Rod](https://content2.smcetech.com/image/medium/CQ2_25A.jpg)
![](https://content2.smcetech.com/image/medium/core-prod.jpg)
25A-C(D)Q2-Z, Compact, Double Acting Single Rod
Compact cylinders are condensed versions of basic pneumatic cylinders ideal for cylinder applications where saving space and energy is a concern. They are used to provide straight-line, in/out linear movement for a variety of applications.
The 25A- CQ2 series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable
- Material restriction: Copper and Zinc Free
![25A-C(D)Q2W, Compact, Double Acting Double Rod](https://content2.smcetech.com/image/medium/2031N.jpg)
25A-C(D)Q2W, Compact, Double Acting Double Rod
Compact cylinders are condensed versions of basic pneumatic cylinders ideal for cylinder applications where saving space and energy is a concern. They are used to provide straight-line, in/out linear movement for a variety of applications.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variaitons eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Double acting, single rod, compact cylinder
- Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke range (mm): 5 to 100
- Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
- Auto switch capable
- Material restriction: Copper and Zinc Free
![25A-C(D)Q2, Compact, Double Acting Single Rod, Large Bore](https://content2.smcetech.com/image/medium/CDQ2-Double-Acting-Single-Rod-Large-Bore-Air-Cylinder_2031Q.jpg)
25A-C(D)Q2, Compact, Double Acting Single Rod, Large Bore
Compact cylinders are condensed versions of basic pneumatic cylinders ideal for cylinder applications where saving space and energy is a concern. They are used to provide straight-line, in/out linear movement for a variety of applications.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variaitons eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Compact, double acting, single rod, large bore
- Bore sizes (mm): 125, 140, 160, 180, 200
- Standard stroke (mm): 10 through 300
- Port thread types: Rc, NPT, G
- Auto switch capable
- Material restriction: Copper and Zinc Free
![25A-C(D)Q2, Compact, Double Acting, Single Rod, Long Stroke](https://content2.smcetech.com/image/medium/CQ2-Compact-Cylinder-Double-Acting-Single-Rod-Long-Stroke-2031S.jpg)
25A-C(D)Q2, Compact, Double Acting, Single Rod, Long Stroke
Compact cylinders are condensed versions of basic pneumatic cylinders ideal for cylinder applications where saving space and energy is a concern. They are used to provide straight-line, in/out linear movement for a variety of applications.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variaitons eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Double acting, single rod, long stroke compact cylinder
- Bore sizes (mm): 32, 40 50, 63, 80, 100
- Standard stroke (mm): 125, 150, 175, 200, 250, 300
- Port threads: Rc, NPT or G
- Auto switch capable
- Material restriction: Copper and Zinc Free
![25A-C(D)Q2*S, Compact, Double Acting, Single Rod, Anti-lateral Load](https://content2.smcetech.com/image/medium/2031L.jpg)
25A-C(D)Q2*S, Compact, Double Acting, Single Rod, Anti-lateral Load
Compact cylinders are condensed versions of basic pneumatic cylinders ideal for cylinder applications where saving space and energy is a concern. They are used to provide straight-line, in/out linear movement for a variety of applications.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variaitons eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Double acting, single rod, anti-lateral load
- Bore sizes (mm): 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 5 to 100
- Port threads: Rc, NPT or G
- Auto switch capable
- Material restriction: Copper and Zinc Free
![25A-C(D)BQ2, Compact, Double Acting, Single Rod, End Lock](https://content2.smcetech.com/image/medium/2031K.jpg)
25A-C(D)BQ2, Compact, Double Acting, Single Rod, End Lock
Compact cylinders are condensed versions of basic pneumatic cylinders ideal for cylinder applications where saving space and energy is a concern. They are used to provide straight-line, in/out linear movement for a variety of applications.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variaitons eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Compact, double acting, single rod, end lock
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Standard stroke (mm): 10 to 100
- Port threads: Rc, NPT or G
- Auto switch capable
- Material restriction: Copper and Zinc Free
![25A-C(D)QS, Compact Cylinder, Standard](https://content2.smcetech.com/image/medium/2025.jpg)
25A-C(D)QS, Compact Cylinder, Standard
The CQS compact cylinder is available for those small-bore cylinder applications where saving space is a concern. The CQS offers standard long strokes (up to 300mm) in four bore sizes from 12 to 25mm. Long stroke versions incorporate a wear band and thicker piston to handle the increased bearing needs of the longer strokes. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on threee (12-16 bore) and four (20-25 bore) sides. An increased side load version (CQS*S) is available for more demanding applications.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Standard double acting single rod
- Bore sizes (mm): 12, 16, 20, 25
- Strokes from 5mm through 300mm depending upon bore size
- Mounts: through hole/both ends tapped, front or rear flanges, double clevis, foot
- Variety of switches and a variety of lead wire lengths
- Series 25A-CQS is compatible with secondary battery applications
![25A-C(D)QSW, Compact Cylinder, Double Acting, Double Rod](https://content2.smcetech.com/image/medium/2027.jpg)
25A-C(D)QSW, Compact Cylinder, Double Acting, Double Rod
The CQS double rod, double acting version of the compact cylinder is available for those small-bore cylinder applications where saving space is a concern. The CQS offers strokes up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Rods at both ends of cylinder
- Bore sizes (mm): 12, 16, 20, 25
- Strokes from 5mm through 50mm depending upon bore size
- Mounts: through hole/both ends tapped, foot, flange
- Variety of switches and a variety of lead wire lengths
- Series 25A-CQSW is compatible with secondary battery applications
![25A-C(D)QS, Compact Cylinder, Anti-lateral Load](https://content2.smcetech.com/image/medium/cqs.jpg)
25A-C(D)QS, Compact Cylinder, Anti-lateral Load
The CQS anti-lateral load, single rod, double acting version of the compact cylinder is available for those small-bore cylinder applications where saving space is a concern. This increased side load version (CQS*S) is available for more demanding applications. The CQS offers standard up to 50mm. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Anti-lateral load
- Bore sizes: 12, 16, 20, 25 (mm)
- Strokes: 5mm through 50mm depending upon bore size
- Mounts: through hole, both ends tapped, foot, front or rear flanges, double clevis
- Variety of switches and a variety of lead wire lengths
- Series 25A-CQS*S is compatible with secondary battery applications
![25A-C(D)UJ, Miniature Free Mount Cylinder, Standard](https://content2.smcetech.com/image/medium/cuj.jpg)
25A-C(D)UJ, Miniature Free Mount Cylinder, Standard
The CUJ miniature free mount series is a space saving compact cylinder. It is available in 6 to 20mm bore sizes with stroke lengths up to 50mm. Options include auto switch capabilities.
The 25A-CUJ series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variaitons eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Miniature free mount
- Space saving compact cylinder
- Available in 6mm to 20mm bore size
- Series 25A-CUJ is compatible with secondary battery applications
![25A-CLQ Compact Cylinder with Lock](https://content2.smcetech.com/image/medium/2185.jpg)
25A-CLQ Compact Cylinder with Lock
Compact cylinder series 25A-CLQ offers drop prevention when the pressure of air source is decreased, or the residual pressure is released. The 25A-CLQ has a low-profile design, with a compact lock unit. Available in 8 bore sizes ranging from 20 to 100mm and is auto switch capable.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Low profile with compact lock unit
- Two types of mounting
- Locking is possible at any position within the entire stroke
- Locking direction is selectable
- Easy manual unlocking
![25A-C(D)U, Free Mount Cylinder, Standard](https://content2.smcetech.com/image/medium/2016.jpg)
25A-C(D)U, Free Mount Cylinder, Standard
The series CU single rod, double acting free mount cylinder saves space and allows direct and precise mounting. It is available in 10 to 32mm bore sizes with stroke lengths up to 50mm. Options include auto switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes from 10mm to 32mm available
- Stroke lengths up to 50mm
- Any surfaces can be used for mounting
- Space saving
- Auto-switch capable
- Series 25A-CU is compatible with secondary battery application
![25A-C(D)UK, Free Mount Cylinder, Non-rotating](https://content2.smcetech.com/image/medium/2019.jpg)
25A-C(D)UK, Free Mount Cylinder, Non-rotating
The series CUK single non-rotating rod, double acting free mount cylinder saves space and allows direct and precise mounting. It is available in 10 to 32mm bore sizes with stroke lengths up to 50mm. Options include auto-switch capabilities, free mount choices, recessed switch mounting grooves and rubber bumpers standard.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Bore sizes from 10mm to 32mm available
- Stroke lengths up to 50mm
- Non-rotating Rod
- Double acting
- Auto-switch capable
- Series 25A-CUK is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery