- SMC Home
- Products
- Secondary Battery
- Actuators
- Related Products
- Shock Absorbers
Shock Absorbers
The RB shock absorber has a specially designed orifice that compensates for varying speeds and loads to consistently decelerate loads without requiring additional adjustment. The double seal enclosure consists of a scraper and a rod seal, provides extra insurance against leakage. The RB series shock absorbers are available in five sizes and all withstand an impact speed of 16 ft/sec.
Series RJ soft type shock absorbers are designed initially for use with our air slide table, rodless and rotary cylinder ranges, Series RJ ensures softer absorption making it ideal for small conveyors which often require soft stop performance. Fully interchangeable with our existing Series RB absorber range, this new series – with their patented spiral groove design - offer outstanding durability and a 30% reduction in cushioning time. Available in three energy absorbency options, 1, 3 and 10 (J) and stroke lengths of 6, 7 and 12mm respectively, Series RJ really is the ideal choice when soft absorption is a necessity.
The 25A-RB series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-RB/C, Shock Absorber, Standard
The RB shock absorber has a specially designed orifice that compensates for varying speeds and loads to consistently decelerate loads without requiring additional adjustment. The double seal enclosure consists of a scraper and a rod seal, provides extra insurance against leakage. The RB series shock absorbers are available in five sizes and all withstand an impact speed of 16 ft/sec.
Series RJ soft type shock absorbers are designed initially for use with our air slide table, rodless and rotary cylinder ranges, Series RJ ensures softer absorption making it ideal for small conveyors which often require soft stop performance. Fully interchangeable with our existing Series RB absorber range, this new series – with their patented spiral groove design - offer outstanding durability and a 30% reduction in cushioning time. Available in three energy absorbency options, 1, 3 and 10 (J) and stroke lengths of 6, 7 and 12mm respectively, Series RJ really is the ideal choice when soft absorption is a necessity.
The 25A-RB series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Shock absorber type: basic or with cap
- Applicable thread O.D. size: M8, M10, M14, M20, M27
- Option: stopper nut
- Series 25A-RB/C is compatible with secondary battery applications
25A-RJ, Shock Absorber, Soft Type
Light load applications requiring quick low speed stops now have the perfect solution thanks to our new Series RJ soft type shock absorbers. Designed initially for use with our air slide table, rodless and rotary cylinder ranges, Series RJ ensures softer absorption making it ideal for small conveyors which often require soft stop performance. Fully interchangeable with our existing Series RB absorber range, this new series – with their patented spiral groove design - offer outstanding durability and a 30% reduction in cushioning time. Available in three energy absorbency options, 1, 3 and 10 (J) and stroke lengths of 6, 7 and 12mm respectively, Series RJ really is the ideal choice when soft absorption is a necessity.
- Suitable for softly stopping light objects or objects transferred at low speeds
- Cushioning time is reduced by 30%
- Models in each size can be selected from 2 types according to operating cylinder speed
- The RJ series is interchangeable with the RB series in terms of mounting
- Options include hexagon nut and stopper nut
- Series 25A-RJ is compatible with secondary battery applications
25A-RJ, Shock Absorber, Short Stroke Type
Light load applications requiring quick low speed stops now have the perfect solution thanks to our new Series RJ soft type shock absorbers. Designed initially for use with our air slide table, rodless and rotary cylinder ranges, Series RJ ensures softer absorption making it ideal for small conveyors which often require soft stop performance. Fully interchangeable with our existing Series RB absorber range, this new series – with their patented spiral groove design - offer outstanding durability and a 30% reduction in cushioning time. Available in three energy absorbency options, 1, 3 and 10 (J) and stroke lengths of 6, 7 and 12mm respectively, Series RJ really is the ideal choice when soft absorption is a necessity.
- Suitable for softly stopping light objects or objects transferred at low speeds
- Cushioning time is reduced by 30%
- Options include hexagon nut and stopper nut
- Series 25A-RJ is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery