- SMC Home
- Products
- Secondary Battery
- Air Preparation - Clean Air Filters
- Clean Air Filters
Clean Air Filters
Designed for convenient point of use drying without the need for electrical power, membrance dryers utilize hollow fiber membranes to remove water vapor from compressed air. Permeable to water vapor but not air, the IDG series can achieve pressure dew points as low as -44°F (-42°C) and ISO8573-1 moisture classes from 2 to 6. They have no moving parts, vibration, or heat discharge, and contribute only a small amount of purge air to their operating environment. The IDG series is available as single units or convenienty assembled with necessary pre-filtration and optional pressure regulation.
25A-AMP, Clean Air Filter, Exhaust Cleaner for Clean Room
Exhaust cleaner, series AMP, can be used inside a clean room. Depending on operating conditions, exhaust air cleanliness may be equivalent to Class 100. Since exhaust air from pneumatic equipment can be released directly into a clean room, piping to ducts is unnecessary thereby reducing piping labor costs and increasing space savings.