- SMC Home
- Products
- Secondary Battery
- Secondary Battery Connectors
- Fittings Secondary Battery
Fittings Secondary Battery
SMC one-touch tube fittings come in metric and inch size pneumatic fittings and are available in a wide variety of sizes, body styles and thread types. The specially designed packing provides positive sealing under pressure without the reduced flow common with compression fittings. SMC offers one-touch tube fittings in several special environments such as anti-static, flame resistant, clean room, DOT, and food service fittings.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-AQ240F, 340F, Quick Exhaust Valve, Built-in One-touch Fittings
The 25A-AQ series quick exhaust valve offers high flow capacity in a compact and lightweight in-line body with built-in one-touch fittinigs.
25A-AKH, Check Valve with One-touch Fittings
Series AK/AKH/AKB check valves offer various configurations to provide design solutions based on operating conditions. The series is compact and lightweight with low cracking pressure. The AKH with one-touch fitting, straight type, is easily installed in pipelines, while the male connector type can be mounted directly onto equipment. The bushing type AKB can be used in applications with splashing coolant and spatter, etc.
25A-KDM, Rectangular Multi-connector, Secondary Battery
Rectangular multi-connector series KDM has substantial reduction in mounting space in comparison with a model requiring many union joints for panels and partitions, this model needs only a small space. KDM is suitable for use with positive pressure and vacuum. It is possible to create a multi-connector with mixed tube sizes.