- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Secondary Battery Solenoid Valves - 4 5 Port
- 25A-JSY
- JSY Non Plug-in
JSY Non Plug-in
Non plug-in type for JSY series is available in 3 valve body sizes, JSY1000 (6.4mm), JSY3000 (10mm) and JSY5000 (15mm). It is available in side porting and bottom porting. Non plug-in JSY is also available in dual 3-port configuration.
25A-JSY, Non-Plug-In Valve
Non plug-in type for JSY series is available in 2 valve body sizes, JSY1000 (6.4mm) and JSY3000 (10mm). Non plug-in JSY is also available in dual 3-port configuration.
- Non plug-in type flow rate (Cv): JSY1000: 0.18; JSY3000
- Valve Body Width: JSY1000: 6.4mm; JSY3000: 10mm
- Individually wired
25A-JSY, Non Plug-in Manifold
Non plug-in type for JSY series is available in 2 valve body sizes, JSY1000 (6.4mm) and JSY3000. It is available in side porting.
- Available in side porting
- Maximum number of stations: 20
- Individually wired
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery