- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Secondary Battery Solenoid Valves - 4 5 Port
- 25A-JSY
- Secondary Battery Compatible JSY Plug-in
Secondary Battery Compatible JSY Plug-in
Plug-in type for Secondary Battery JSY series is available in 3 valve body sizes, JSY1000 (6.4mm), JSY3000 (10mm) and JSY5000 (15mm). JSY plug-in type is compatible with fieldbus, ethernet and wireless communication module such as EX600 and EX260.
25A-JSY Plug-In, Valve
Plug-in type for JSY series is available in 2 valve body sizes, JSY1000 (6.4mm) and JSY3000 (10mm). JSY plug-in type is compatible with fieldbus, ethernet and wireless communication module such as EX260 and EX120.
- Plug-in type flow rate (Cv): JSY1000: 0.27; JSY3000: 0.70
- Valve body width: JSY1000: 6.4mm; JSY3000: 10mm
- IP67 protection rating (JSY1000: IP40)
25A-JSY Manifold, D-sub Connector
Plug-in JSY manifold with D-sub connector. Up to 16 solenoids can be connected per manifold.
- D-sub Connector (16 solenoids)
- RoHS compliant
25A-JSY Manifold, Terminal Block Box
Plug-in JSY manifold with Terminal Block Kit. Up to 16 solenoids can be connected per manifold.
- Terminal Block (16 solenoids)
- RoHS compliant
25A-JSY Manifold, EX260 Kit
Plug-in JSY manifold with EX260 Communication Module Kit. Up to 16 solenoids can be connected per manifold. EX260 series is a compact and cost-effective interface to connect valve manifolds to ethernet and fieldbus network.
- Available protocol: EtherNet/IP™, Profinet, EtherCAT, CC-Link, Profibus DP, DeviceNet™
- Protection rating: IP67 (JSY1000: IP40)
25A-JSY Manifold, EX120 Kit
Plug-in JSY manifold with EX120 Communication Module Kit. EX120 allows connection up to 8 solenoids.
- Available protocol: DeviceNet™ and CC-Link
- Protection rating: IP20
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery