- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Secondary Battery Solenoid Valves - 4 5 Port
- 25A-SY
25A-SY
SMC has improved product performance and reliability with the redesigned SY series valve, offering major advances in valve performance for cost-effective solutions. The series offers high flow with low power consumption in a compact, clean aesthetic design. It is available in body ported or base mounted styles and can be used individually or manifold mounted. The SY5000/7000 has the same valve width as it predecessors, but the flow has been increased by up to 80%, allowing for reduced valve size. A built-in strainer in the pillot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
25A-SY Valve (All Types)
SMC has improved product performance and reliability with the redesigned SY series valve, offering major advances in valve performance for cost-effective solutions. The series offers high flow with low power consumption in a compact, clean aesthetic design. It is available in body ported or base mounted styles and can be used individually or manifold mounted. The SY5000/7000 has the same valve width as it predecessors, but the flow has been increased by up to 80%, allowing for reduced valve size. A built-in strainer in the pillot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- Fluid: air
- Operating pressure range: (internal pilot) 0.1 - 0.7MPa
(external pilot) -100kPa to 0.7MPa
(external pilot, pilot pressure range) 0.25 - 0.7MPa - Coil rated voltage: 12, 24VDC;
Response time (0.5MPa) w/o indicator light &
surge voltage suppressor: 16ms or less - Ambient & fluid temperature: -10 to 50°C
25A-SY Plug-in Connector Connecting Base, Types 10, 11, 12
SMC has improved product performance and reliability with the redesigned SY series valve, offering major advances in valve performance for cost-effective solutions. The series offers high flow with low power consumption in a compact, clean aesthetic design. It is available in body ported or base mounted styles and can be used individually or manifold mounted. The SY5000/7000 has the same valve width as it predecessors, but the flow has been increased by up to 80%, allowing for reduced valve size. A built-in strainer in the pillot valve prevents trouble caused by foreign matter. By using H-NBR seal material for the main valve and seals, Ozone resistance has been improved. Side, top and bottom port/pipe directions are available to allow flexible installation.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- Plug-in connector connecting base
- Side and bottom ported
- Available with external pilot
- Connector types: D-sub, Flat ribbon cable (26, 20 or 10 pins), PC wiring
- One-touch fittings
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery