- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Solenoid Valves - 4 5 Port
- 25A-VQ
- Manifold
Manifold
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-VV5Q21-F, 2000 Series, Base Mounted Manifold, Plug-in, D-sub Connector
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Base mounted, plug-in type manifold for VQ2*0* valve
- D-sub connector (25 pin standard, 15 pin option)
- Top or side receptacle position
- Maximum 24 stations available as standard
- 12 port sizes available
- Optional DIN rail mount
- Series 25A-VV5Q2 is compatible with secondary battery applications
25A-VV5Q41-F, 4000 Series, Base Mounted Manifold, Plug-in, D-sub Connector
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Base mounted plug-in manifold for VQ4*0* valve
- D-sub connector, 25 pin
- D or U side receptacle position
- Maximum 16 stations available as standard
- 12 port sizes available
- Many options available
25A-VV5Q21-S, 2000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Base mounted plug-in type manifold for VQ2*0* valve
- Serial interface (SI) type
- Maximum 16 stations available as standard
- Optional IP65 enclosure
- Series 25A-VV5Q2 is compatible with secondary battery applications
25A-VV5Q41-S, 4000 Series, Base Mounted Manifold, Plug-in, Serial Transmission Unit
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Base mounted plug-in manifold for VQ4*0* valve
- Serial interface (SI) unit connection
- Maximum 18 stations available as standard
- Optional IP65 enclosure
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery