- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Secondary Battery Solenoid Valves - 4 5 Port
- 25A-VQ
- Valve
Valve
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
The 25A-VQ series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. The variatons eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-VQ2000, VQ4000, 5-port Solenoid Valve
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Operating pressure range: 0.1-07MPa, 0.15-1.0Mpa respectively
- Coil rated voltage: 12, 24VDC; 100, 110, 200, 220VAC
- Series 25A-VQ2000, 4000 is compatible with secondary battery applications
25A-VQ2000 Series, 5 Port Solenoid Valve, Plug-in, Base Mounted
VQ valves are ideal for applications requiring high speed, frequent operation, stable response time, and long service life. Innovative mounting methods allow valves to be changed without entirely disassembling the manifold. Builit-in one-touch fittings save piping time and labor.
- Fluid: air/inert gas
- Operating pressure range: 0.1 - 0.7MPa
(high pressure type 1.0MPa) - Coil rated voltage: 24VDC
- 25A-VQ2 is compatible with secondary battery applications
25A-VQ1000/2000 Separate Type Double Check Block
SMC's double check block for the separated type VQ1000/2000 can be used on the outlet side piping to keep a cylinder in the intermediate position for a long time. Combining the double check block with a built-in pilot type double check valve and a 3 position exhaust center solenoid valve, will enable the cylinder to stop in the middle or maintain its position for an extended period of time.
- Double check block for separated type VQ1000 & VQ2000
- Max operating pressure: 0.8MPa
- Min. operating pressure: 0.15MPa
- Ambient & fluid temp: -5 to 50°C
- Series 25A-VQ is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery