- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Solenoid Valves - Direct Operated
- 25A-VT
25A-VT
Series VT3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 function (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (Normally Closed) to N.O. (Normally Open) by merely turning over the switch cover.
The 25A-VT series is designed using materials compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) materials where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-VT317, 3-Port Solenoid Valve
Series VT3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 function (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (Normally closed) to N.O. (normally open) by merely turning over the switch cover.
- 3 port direct operated poppet valve
- Rubber seal
- Actuation: direct operated 2 position single solenoid
- Operating pressure range: 0 0.9MPa
- Series 25A-VT317 is compatible with secondary battery applications
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery