- SMC Home
- Products
- Secondary Battery
- Secondary Battery Compatible Electric Actuators
- Secondary Battery Compatible AC Servo Sliders
Secondary Battery Compatible AC Servo Sliders
AC servo slider type electric actuators are similar to the slider type, except they utilize an AC servo motor instead of a DC type. The AC servo motor enables higher speed and acceleration, as well as improved vertical load capability. The drivers are pulse input type, with both incremental and absolute encoder options and 17- or 18-bit resolution.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-LEFS Electric Actuator, Slider Type, Ball Screw Drive, AC Servo Motor, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. Design goals include eliminating copper (Cu) and zinc (Zn) materials where possible, and employing a low dew point grease that retains lubricity even in low manufacturing temperatures. Please note that copper and zinc materials are used for the motors, cables, controllers and drivers.
25A-LEJS, High Rigidity Ball Screw Slider, Wide Body, AC Servo Motor, Secondary Battery
The 25A-LEJS combines the high rigidity, wide body design of the LEJS series with material compatibility for secondary battery manufacturing. Like other 25A-series products, it eliminates copper and zinc and uses low-dew-point grease to ensure safe and reliable operation in battery production environments. This model is well suited for battery assembly lines that require the movement of heavy loads with high precision and stability in specialized atmospheric conditions.