Rod & Guided
The rod type electric actuators have a familiar rod cylinder form suitable for push, pull, lift, and press applications. The guide rod type includes rods to counter rotational forces instead of the drive and motor, and resists shock and sustained lateral loads.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-LEY Rod, Secondary Battery, Incremental Encoder
The 25A-LEY series is a specialized electric actuator designed for the manufacturing of secondary batteries, such as those used in electric vehicles. It's constructed without copper or zinc materials to prevent contamination in cleanroom environments and uses a low dew point grease that remains functional down to -70°C. It incorporates stainless steel hardware and specialized bearings to meet the strict material requirements of battery production lines.