- SMC Home
- Products
- Secondary Battery
- Secondary Battery Compatible Electric Actuators
- Secondary Battery Compatible Sliders
Secondary Battery Compatible Sliders
Rodless type electric actuators feature load mounting platforms situated above a ball screw drive or belt drive. Ball screw type advantages are better positioning repeatability than belt drives. Belt drive provides a more economical offering.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
25A-LEFS Slider, Ball Screw Drive, Incremental Encoder
The 25A series is designed for secondary battery manufacturing environments, where materials like copper (Cu) and zinc (Zn) must be strictly controlled to prevent contamination. These actuators use stainless steel hardware and specialized low dew point grease that remains functional down to 70°C. The actuator body is designed to meet the clean room and material safety requirements of the electronics and automotive battery industries.