Modular F.R.L
SMC's air preparation (FRL) products offer a wide variety of filter, regulator, and lubricator units. Combination units include air filter regulator, air filter regulator mist separator, as well as ambient dryers, booster regulators, precision regulators, mist separators, and a wide range of accessories.
Pressure regulators from SMC have been updated to the new urban white base color for a clean modern look. The pressure drop across the regulator has been reduced to create a more efficient unit with a maximum set pressure of 100 psi. The locking adjustment knob prevents accidental setting changes. Options include a mounting bracket, and set nuts for panel mounting as well as pressure gauges.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.

25A-AR-B, Regulator
Cost effective and clean looking, series 25A-AR regulators offer various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental setting changes. The modular design of the 25A-AR series connects with other SMC air preparation equipment.
- Modular type regulator
- Availabe with built-in backflow mechanism
- Optional embedded pressure gauge
- Rc, NPT, G(F)
- Diaphragm is made of ozone resistant rubber material (HNBR)
- Series 25A-AR is compatible with secondary batteries application

25A-AR-D, Regulator
The AR-D series of modular air regulators brings a modern appearance to SMC's line of regulators while maintaining the high performance of our other series. Its 125 psi maximum set pressure and range of standard features make it ideal for most applications. The new handle design make these units easier to adjust than previous models.
The 25A-AR-D series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- Improved handle ergonomics
- Mounting interchangeable with existing product
- Bracket and set nut options for individual mounting
- Rc, NPT, or theads
- Series 25A-AR-D is compatible with secondary battery applications

25A-AW-B Regulator, Filter Regulator
SMC'S series AW-B is a combination filter/regulator, minimizing space and piping by integrating two units into one. The AW-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AW-A while maintaining panel mounting interchangeability with the previous AW models. Bowls on the size 30 and up are covered with a transparent bowl guard, completely protecting them from the environment and making the interior contents visible from 360 degrees. This series is part of the family of SMC modular air preparation units and can be combined with other similar sized product. The new AW-B is available in four body sizes with piping from 1/8" to 1" in Rc, NPT and G thread types.- Modular type filter regulator.
- Transparent bowl guard.
- Available with built-in backflow mechanism.
- Rc, G(PF) or NPT threads.
- Series 25A-AW-B is compatible with secondary battery applications

25A-AW-D Regulator, Filter Regulator
The AW-D series of modular filter-regulators brings a modern appearance to SMC's line of filters while maintaining the high performance of our other series. This combination of functions is ideal for installations with limited space to accommodate air preparation. Its 125 psi maximum set pressure and range of standard features make it ideal for most applications. The transparent bowl guard on the size 30 and larger provides improved environmental protection as well as full view of the bowl contents. The AW-D is currently available in threee body sizes with more to come in the near future.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Integrated filter and regulator saves space and requires less piping
- Improved handle ergonomics
- Polycarbonate, nylon, and metal bowl options
- Integrated gauge and pressure switch options
- Mounting interchangeable with existing product
- Rc, NPT, or G threads
- Series 25A-AW-D is compatible with secondary battery applications

25A-IR1000/2000/3000-A, Precision Regulator
Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments. The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.
- Lightweight, precision regulator
- Bottom and front exhaust added
- Maximum supply pressure: 145 psi (1.0 MPa)
- Set pressure range psi (MPa): 0.8 to 116 depending on model
- Series 25A-IR is compatible with secondary battery applications

25A-AV2000/3000/4000/5000-A Soft Start Valve
Series 25A-AV-A soft start-up valves allow the user to set the initial rate of system pressurization to minimize system shock. The 25A specifies that this product is compatible with secondary battery. When deactivated, the valve quickly exhausts the system for safe servicing of equipment.
- Improved flow and energy efficiency vs. previous AV
- Modular connectivity wiht FRL components
- White to match current FRL color Scheme
- Available voltages: 12, 24VDC; 100, 110~120, 200, 220VAC
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery