- SMC Home
- Products
- Secondary Battery
- Sensors and Switches
- Flow Sensor
Flow Sensor
Air flow sensors provide instantaneous flow information for the compressed air supply of your applications.
25A-PFMB, Digital Air Flow Sensor, 2-Color Display, IP40, 5-2000 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PFMB is a digital flow sensor compatible with air and nitrogen. Its thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. The 4-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. Options include cable connector type, and bracket mount. Two outputs are available, including two switch signals, or a switch and analog signal. PFMB is IP40 rated.
25A-PFM5, Digital Air Flow Sensor, Remote, IP40, 0.2-100 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PFM5 is a digital flow sensor compatible with air, nitrogen, argon and carbon dioxide. This is the remote version of 25A-PFM7, without a display. The top panel includes two LEDs to indicate power and flow functions. Options include inline or bottom piping entry, cable connector type, and panel or bracket mounts. An analog voltage or current output is available. 25A-PFM5 is IP40 rated, CE and RoHS compliant. Compatible with the 25A-PFM3 monitor.
25A-PFM3, Digital Flow Monitor, 2-Color Display, IP40, for 25A-PFM Sensors, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PFM3 is a monitor with display for the 25A-PFM5 remote flow sensors. The sensor and monitor can be located up to 2m apart using the optional cable. The 3-digit LED display can be red or green, changing when a set point is reached. Either instantaneous or accumulated flow can be shown. An extensive range of function settings influence performance, power saving and security as well as core flow monitoring tasks. 2 NPN or PNP switch outputs are included, with an LED indicator for each, located below the display. An analog output is also included. A cable, mounting bracket and panel mount adapter are optional. PFM3 is IP40 rated, CE and RoHS compliant.
25A-PF3W3, Digital Flow Monitor, 2-Screen 3-Color, IP65, for 25A-PF3W5 Sensors, Secondary Battery
The 25A- series variations are compatible wih secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PF3W3 is a monitor with display for the PF3W5 remote flow sensors. The sensor and monitor can be located up to 3m apart using PF3W5's optional cable. View the sensor's measured value in the primary screen, while viewing a variety of secondary data in the sub-screens, including switch set point values, an accumulation quantity, or a peak or bottom value. Alternately, assign a text description for the sensor's line or location. Two outputs are available, including two switch signals, or a switch and analog signal. Choose between metric or Imperial display units. A panel mount adapter is also available, as well as connector options. 25A-PF3W3 is IP65 rated (front panel only), CE and RoHS compliant.
25A-PF3W5, Digital Water Flow Sensor, Remote, IP65, 0.5-100 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PF3W5 is a remote digital flow sensor that constantly monitors water or coolant flow. There are LEDs but no display. One or two analog outputs are available, depending on whether the optional temperature sensor is selected. Additional options include a mounting bracket, flow adjustment valve and M8 lead wire. 25A-PF3W5 is grease-free, IP65 rated, CE and RoHS compliant.
25A-PF3W7, Digital Water Flow Sensor, 2-Screen 3-Color Display, IP65, 0.5-100 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PF3W7 is a digital flow sensor that constantly monitors water or coolant flow. The upgraded 2-screen, 3-color numerical display rotates in both CW and CCW directions, offering improved visibility in a range of orientations. Two outputs are available, including two switch signals, or a switch and analog signal. Options include a mounting bracket, flow adjustment valve and temperature sensor to monitor flow and temperature simultaneously. 25A-PF3W7 is grease-free, IP65 rated, CE and RoHS compliant.
25A-PF3W5-U, Digital Water Flow Sensor, PVC Piping, Remote, IP65, 10-100 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PF3W511-U25 is a digital flow sensor that constantly monitors water or coolant flow. The -U variation features PVC piping for additional compatibility with deionized water and liquid chemicals. This is the remote version of 25APF3W711-U25, with a display. Two switch outputs, or one switch and one analog output are available. Options include a mounting bracket and M8 lead wire. This version does not offer a flow adjustment valve or temperature sensor. PF3W is grease-free, IP65 rated, and CE and RoHS compliant.
25A-PF3W7-U, Digital Water Flow Sensor, PVC Piping, 2-Screen 3-Color Display, IP65, 10-100 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PF3W711-U25 is a digital flow sensor that constantly monitors water or coolant flow. The -U variation features PVC piping for additional compatibility with deionized water and liquid chemicals. The 2-screen, 3-color numerical display rotates in both CW and CCW directions, offering improved visibility in a range of orientations. Two switch outputs, or one switch and one analog output are available. Options include a mounting bracket and M8 lead wire. This version does not offer a flow adjustment valve or temperature sensor. PF3W is grease-free, IP65 rated, and CE and RoHS compliant.
25A-PF2M7, Digital Air Flow with IO-Link, 2-Color Display, IP40, 0.01-200 L/min
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PF2M7 is a digital flow sensor compatible with air, nitrogen, argon or carbon dioxide. Output options include two switch signals, one switch with an analog signal, or IO-Link. 25A-PF2M7 is IP40 rated, and meets RoHS, UL and CE standards.
25A-PF3W7-L, Digital Water Flow Sensor, IO-Link, 2-Screen 3-Color Display, IP65, 0.5-100 lpm
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. Series 25A-PF3W7-L-Z digital flow sensor continuously monitors water or coolant flow. "Z" models have redesigned piping adapters, imparting a 13-53% weight reduction depending on flow range. The additional "L" designation indicates IO-Link compatibility. Sensors feature an integrated 3-color, 2-screen display, with manual flow adjustment valve and temperature sensor options. The instantaneous flow value can be displayed in green or red on the main screen, while temperature or other values can be monitored on the subscreen. The display rotates in both clockwise and counter-clockwise directions, offering improved readability during operation. When paired with an IO-Link master, values and settings can be accessed from the HMI screen. This model incorporates IO-Link version 1.1 and COM2 speed. 48 bits of process data include flow and temperature values, switch outputs, and diagnostics. Both IO-Link data and switch outputs can be read over the M8 or M8-to-M12 cable. 25A-PF3W7-L-Z is IP65 rated, and is UL, CE and RoHS compliant.
25A-PF3W5-Z, Digital Water Flow Sensor, Lightweight, Remote, IP65, 0.5-100 Lpm
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. Series 25A-PF3W5-Z digital flow sensor constantly monitors water or coolant flow. "Z" models have redesigned piping adapters, imparting a significant weight reduction and slimmer profile, depending on flow range. 25A-PF3W5-Z is the remote version without a display. The lower profile body can be deployed in tighter locations that may be out of an operator's view. Two LEDs are visible on the control module to indicate power is supplied as well as several error conditions. Switch and analog voltage or current signal outputs can be delivered to the HMI over the M8 cable. Alternately, the PF3W3 panel mounted flow monitor is available for machines without an HMI. 25A-PF3W5-Z is IP65 rated, and is UL, CE and RoHS compliant.
25A-PF3W7-Z, Digital Water Flow Sensor, Lightweight, 2-Screen 3-Color Display, IP65, 0.5-100 lpm
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. Series 25A-PF3W7-Z digital flow sensor continuously monitors water or coolant flow. "Z" models have redesigned piping adapters, imparting a 13-53% weight reduction depending on flow range. 25A-PF3W7-Z features an integrated 3-color, 2-screen display. Options include a manual flow adjustment valve and temperature sensor. The instantaneous flow value can be displayed in green or red on the main screen, while temperature or other values can be monitored on the subscreen. The display rotates in both clockwise and counter-clockwise directions, offering improved readability during operation. Switch and analog voltage or current signal outputs can be read over the M8 cable. 25A-PF3W7-Z is IP65 rated, and is UL, CE and RoHS compliant.
25A-PF3A Digital Air Flow Sensor for Secondary Battery, 30-12000 Lpm
25A-PF3A is a variation of the PF3A sensor, with features compatible with the secondary battery manufacturing environment. Secondary batteries are used in all rechargeable devices such as electronics, tools, and automotive or other vehicle types. This sensor monitors compressed air flow, continuously displaying measured values, as well as outputting switch, analog, or IO-Link signals. The PF3A is suitable for applications requiring a metered quantity of air, such as for supply confirmation, filling accumulation, or fixed supply consumption. The oversized PF3A display has 2 screens, with main screen flow values in red or green, while the sub screen settings are shown in orange. The display can be rotated in 90 degree increments, thereby offering better readability during operation. The thermal sensor is protected in a bypass flow path to reduce contact with moisture and contaminants, avoiding accuracy deterioration and damage. The PF3A has an IP65 ingress protection rating and is both RoHS and CE compliant.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories