- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Remote Air Flow Sensors
Remote Air Flow Sensors
Air flow sensors to be installed in distant or confined spaces, with analog outputs for a sensor monitor or the HMI.
PFMV5, Low Air Flow Analog Sensor, Remote, IP40, -3 to 3 Lpm
PFMV5 is a low flow analog sensor compatible with air and nitrogen. It is intended to provide more reliable detection of suction of small components than can be achieved with a pressure sensor. The very low flow rate ranges can also support leak detection. Its small size permits deployment into areas with tight clearance, or manifold arrangements with a small footprint. The sensor includes a fixed cable and holes for direct mounting, with an optional mounting bracket kit. PFMV5 is IP40 rated, and meets, C-UL-US, CE, and RoHS standards. Please consider the PFG digital flow monitor for displaying this sensor's output. Also compatible with the PFMV3 monitor.
PF2A5, Digital Air Flow Sensor, Remote, IP65, 1-500 Lpm
PF2A5 is a digital flow sensor compatible with air and nitrogen. This is the remote version of PF2A7, without a display. The mounting bracket is integrated into the body, while the M12 lead wire is optional. An analog voltage or current output is available. PF2A is IP65 rated, and CE and RoHS compliant. Please consider the PFG digital flow monitor for displaying this sensor's outputs. Also compatible with the PF2A3 and PF2A20 monitors.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories