Remote
Sensors to be installed out of view, with analog outputs for a sensor monitor or the HMI.
PSE560, Remote Analog Pressure Sensor, General Purpose, IP65
PSE560 and 564 are remote pressure sensors with an analog V or mA signal output. PSE56* sensors measure pressure of any liquid or gas non-corrosive to 316L stainless steel. 560 is for a standard pneumatic system's pressure range, while the 564 model is for low pressure. An accuracy of ±1% of the full scale rated pressure range is suitable for general purpose applications. Includes a fixed cable with field wired connector option. PSE560 and PSE564 are UL/CSA, CE and RoHS compliant, with IP65 enclosure ratings.
- General purpose remote pressure sensor for liquid or gas at 1 MPa or less
- Power supply requirement: 12 to 24 VDC
- 1 to 5V or 4 to 20 mA analog output
- Accuracy: ±1% of F.S.
- Repeatability: ±0.2% of F.S.
- Port sizes: 1/8 or 1/4 Rc or NPT (incl. M5 female); 1/8 Rc (female); 1/4 URJ; 1/4 TSJ
PSE570, Remote Analog Pressure Sensor, Enhanced, IP65
PSE570 remote pressure sensors offer positive pressure ranges from 500 kPa to 10 MPa, with increased proof pressures and a higher withstand voltage for improved durability in unpredictable conditions. A nickel-plated C3604 brass port and ceramic sensor impart compatibility with a wide range of liquids and gases. An analog V or mA signal ouput is transmitted over a cable with an M12 connector. Accuracy is ±1% full scale for pressure below 1 MPa and ±2.5% for higher ranges. PSE570 sensors are CE and RoHS compliant, with an IP65 enclosure rating.
- Remote high pressure sensor with enhanced durability for liquid or gas
- Power supply requirement: 12 to 24 VDC
- 1 to 5 V or 4 to 20 mA analog output
- Accuracy: ±1% F.S. (500 kPa, 1 MPa); ±2.5% F.S. (2, 5,or 10 MPa)
- Repeatability: ±0.2% F.S. (500 kPa, 1 MPa); ±0.5% F.S. (2, 5, or 10 MPa)
- Port sizes: 1/8 or 1/4 Rc male (incl. M5 female)
PSE570-L2, Remote IO-Link Pressure Sensor for General Fluids, Enhanced, IP65
PSE570 remote pressure sensors offer positive pressure ranges from 500 kPa to 10 MPa, as well as a compound range of -100 to 100kPa. Enhancements include increased proof pressures and a higher withstand voltage for improved durability in unpredictable conditions. A nickel-plated C3604 brass port and ceramic sensor impart compatibility with a wide range of liquids and gases. These models feature IO-Link or two switch outputs. IO-Link provides measured pressure values, device information and status, and report of any cable break when connected through any IO-Link master. Switch outputs respond to a preselected set point and hysteresis value with an ON / normal or OFF / reversed output signal. Accuracy is ±1% full scale for pressure below 1 MPa and ±2.5% for higher ranges. PSE570 sensors are CE and RoHS compliant, with an IP65 enclosure rating.
- Remote high pressure sensor with enhanced durability for liquid or gas
- Power supply requirement: 12 to 24 VDC
- IO-Link or 2 NPN / PNP open collector outputs
- Accuracy: ±1% F.S. (compound, 500 kPa, 1 MPa); ±2.5% F.S. (2, 5,or 10 MPa)
- Repeatability: ±0.2% F.S. (compound, 500 kPa, 1 MPa); ±0.5% F.S. (2, 5, or 10 MPa)
- Port sizes: 1/8 or 1/4 Rc male (incl. M5 female)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery