- SMC Home
- Products
- Airline Equipment
- Filters
- SF
- SFB100 Clean Gas Filter Cartridge Type-Straight Style
SFB100, Clean Gas Filter, Cartridge Type/Straight Style
The SFB100 series clean gas filter can be used with compressed air or nitrogen where 0.01 micron filtration is required (99.99% efficiency). These cartridge type 316 stainless steel units feature a replaceable PTFE membrane element and FKM seals.
- Cartridge type, straight style clean gas filter
- Replaceable elements
- Operating pressure: 0.99MPa maximum, vacuum 1.3x10-6kPa
- Rated flow rate: 45 l/min (ANR)
- Connection options: Rc, NPT, TSJ, UOJ, M5
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to cart.
Error in adding Product to cart.