- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SV
- 2000 Series
- Cassette Base Manifolds
- SS5V2-16F-P 2000 Series Cassette Base Manifold D-sub Connector Flat Ribbon Cable
SS5V2-16F/P*, 2000 Series, Cassette Base Manifold, D-sub Connector & Flat Ribbon Cable
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Cassette base manifold for SV2000 valve
- D-sub connector or flat ribbon cable
- Number of connectors (D-sub): 25 pins
- Number of connectors (flat ribbon): 26, 20, 10 pins
- Maximum 20 stations available as standard
- DIN rail mount
- 6 port sizes available