SS5V3-*10S6, 3000 Series, Tie Rod Base Manifold, Fieldbus System for Input/Output (for EX600)

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Plug-in connector connecting base
  • Side ported
  • Available with external pilot
  • One-touch fittings
  • Applicable Fieldbus protocols: DeviceNet, PROFIBUS DP, CC-Link, EtheNet/IP, EtherCAT
SS5V3-*10S6, 3000 Series, Tie Rod Base Manifold, Fieldbus System for Input/Output (for EX600)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Enclosure Configuration Status
SI Unit Configuration Status
End Plate Type Configuration Status
SI Unit Common Configuration Status
I/O Unit Stations Configuration Status
Valve Stations Configuration Status
P, E Port Location Configuration Status
SUP/EXH Block Assy Configuration Status
A, B Port Size Configuration Status
Mounting Configuration Status
DIN Rail Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate