- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SV
- 3000 Series
- Tie Rod Base Manifolds
- SS5V3-W10C 3000 Series Tie Rod Base Manifold Circular Connector
SS5V3-W10C, 3000 Series, Tie Rod Base Manifold, Circular Connector
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Circular connector
- Tie rod base, 3000 series
- IP67 protection
- Number of connectors: 26 pins
- Maximum number of stations: 20
(over 12 requires manifold spec. form)