SS5V3-W10S1, 3000 Series, Tie Rod Base Mfld, Serial Wiring w/Input, Output Unit (for EX250)

The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.

  • Serial wiring with Input/Output unit
  • Tie rod base, 3000 series, EX250 type
  • IP67 protection
  • Number of inputs/outputs: 32 each
  • Maximum number of stations: 20
    (over 16 requires manifold spec. form)
SS5V3-W10S1, 3000 Series, Tie Rod Base Mfld, Serial Wiring w/Input, Output Unit (for EX250)
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
SI Unit Configuration Status
Input Block Stations Configuration Status
Input Block Configuration Status
Input Block COM Configuration Status
Stations Configuration Status
SUP/EXH Block Mounting Configuration Status
Pilot Configuration Status
A, B Port Configuration Status
Mounting Method Configuration Status
US Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate