- SMC Home
- Products
- Fittings Tubing Speed Controls
- Flexible Tubing
- Spatter Resistant Tubing
- TRB Flame Resistant Tubing
- TRBU Flame Resistant Double Layer Polyurethane Tubing Metric
TRBU, Flame Resistant Double Layer Polyurethane Tubing, Metric
Series TRB flame resistance double layer tubing is suitable for air and water piping in environments where sparks from spot welders, etc., may be a problem. The double layer design uses a flame resistant resin (equivalent to UL-94 Standard V-0) for the outer layer. The TRB series is available in a variety of colors. 100m roll is available for all color types.
- FR double layer polyurethane tubing
- Flame resistant
- Equivalent to UL-94 standard V-0
- 20m bundle & 100m reels available
- Several color options available