- SMC Home
- Products
- Fittings Tubing Speed Controls
- Flexible Tubing
- Spatter Resistant Tubing
- TRTU Flame Resistant Tubing
- TRTU Flame Resistant Three-Layer Polyurethane Tubing
TRTU, Flame Resistant Three-Layer Polyurethane Tubing
Series TRTU flame resistance three-layer tubing is suitable for air and water piping in enviroments where sparks from arc welders, etc., may be a problem. The three-layer design uses a flame resistant polyolefin (equivalent to UL-94 Standard V-0) for the outer area. The TRTU series is available in a variety of colors and sizes and is RoHS compliant.
- FR three-layer polyurethane tubing
- Flame resistant
- Equivalent to UL-94 standard V-0
- 20m & 100m reels available
- Several color options available
- RoHS compliant