- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
- V100 Direct Operated Solenoid Valves
- V100 3 Port Direct Operated Solenoid Valve - Standard
V100, 3 Port Direct Operated Solenoid Valve - Standard
Customers looking for a compact, light-weight, high flow valve for piloting process valves or actuator applications, need search no longer. SMC's series V100 is one of the most advanced solenoid valves in today’s market. The standard V100 uses only 0.35w, which is 76% less than comparable valves. The low power model uses only 0.1w, reflecting dramatic savings of up to 93% compared to existing products. Weighing in at a mere 12g, with flow rates between 8.4 and 24 l/minute, it’s the perfect solution when space, performance, and component weight is critical.
- Ultra-compact 3 port direct acting valves
- Can be manifold mounted.
- N.O. or N.C. options.
- Power saving version.