- SMC Home
- Products
- Vacuum Products
- High Vacuum Products
- Angle and In-line Valves
- XL Angle Valve
XL Angle Valve
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
XLD, Aluminum High Vacuum Angle Valve, Air Operated
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Light weight and compact
- Uniform baking temperature
- High fluorine resistance
- Low outgassing
- Little heavy metal contamination
XLA, Aluminum High Vacuum Angle Valve, Normally Closed/Bellows Seal
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Excellent thermal conductivity offers uniform temperature and decreased gas condensation inside valve
- High corrosion resistance to fluorine gas
- Minimal outgassing
- Minimal contamination from heavy metals
- Optional heaters
- Optional position sensors
- Optional oxalic acid anodizing for internals
XLAV, Aluminum High Vacuum Angle Valves, Air Operated w/Solenoid Valve
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Excellent thermal conductivity offers uniform temperature and decreased gas condensation inside valve
- High corrosion resistance to fluorine gas
- Minimal outgassing
- Minimal contamination from heavy metals
- Optional heaters
- Optional position sensors
- Optional oxalic acid anodizing for internals
XLDV, Aluminum High Vacuum Angle Valves, Air Operated w/Solenoid Valve
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Light weight and compact
- Uniform baking temperature
- High fluorine resistance
- Low outgassing
- Little heavy metal contamination
XLS, High Vacuum Angle Valve, Electromagnetic Type, Bellows Balance
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Particulates are reduced because there are no sliding metal parts
- Pressure balance mechanism allows unrestricted exhaust direction
- Can be used in portable equipment since air for drive is not required
- A control power supply circuit for solenoid valve drive has been made standard
XLG, Aluminum High Vacuum Angle Valve, Double Acting, O-ring Seal
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Air pressure applied to pilot port shifts piston-coupled valve
- Numerous maintenance parts available to extend useful life of valve
- Standard FKM seals, plus 8 additional seal compound options
- Auto switches mountable from 4 directions
- Optional 100°C and 150°C heaters (UL compliant lead wire)
XLH, High Vacuum Manual Angle Valve, Bellows Seal
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- High vacuum angle valve
- Type: manual, bellows seal
- Flange size: 16 ~ 50
- Heater type: H1 (80°C), H2 (100°C), H3 (120°C)
- Auto switches not available
XLF, Aluminum High Vacuum Angle Valve, Normally Closed, O-ring Seal
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
XLF is a normally closed, single acting high vacuum angle valve with an O-ring shaft seal. The XL*-2 family shares common features with all series members. Bodies are made of aluminum for light weight and excellent thermal conductivity, resulting in a uniform temperature for the entire valve body. The body offers excellent resistance to fluorine corrosion. A low sputtering yield and the absence of heavy metals avoid wafer contamination.
XLFV, Aluminum High Vacuum Angle Valve, Normally Closed, O-ring Seal with Solenoid Valve
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Excellent thermal conductivity offers uniform temperature and decreased gas condensation inside valve
- High corrosion resistance to fluorine gas
- Minimal outgassing
- Minimal contamination from heavy metals
- Optional heaters
- Optional position sensors
- Optional oxalic acid anodizing for internals
XLC, Aluminum High Vacuum Angle Valve, Double Acting, Bellows Seal
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
XL*Q, High Vacuum Angle Valve, Aluminum One-touch Connection & Release
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- One-touch connection & release, requires no tools
- Lightweight & compact
- Auto switch capable
- XLAQ: single acting, normally closed, bellows seal
- XLAQ: flange sizes are 16, 25, 40, 50
- XLDQ: 2-step control, single acting
- XLDQ: flange sizes are 40, 50
XLJ, Vacuum Angle Valve w/Release Valve
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Compatible with inert gases
- Flange sizes: 25 and 40
- Operating pressure range: Atmospheric to 0.01 Pa
- Operating temperature: 5-40°C
- Voltage options: (100, 110, 200, 220, 230, 240)VAC; (12, 24)VDC
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators