XV
Smooth vent valve series XVD2 is a normally closed type valve with connection types VCR (male & female) and Swagelok. Port size for the main supply is 1/4" and orifice is 3mm. Materials consist of SUS316L (body & bellows), SUS304 (diaphragm) and FKM (valve and external seal).
XVD2, High Vacuum Valve, Smooth Vent
Smooth vent valve series XVD2 is a normally closed type valve with connection types VCR (male & female) and Swagelok. Port size for the main supply is 1/4" and orifice is 3mm. Materials consist of SUS316L (body & bellows), SUS304 (diaphragm) and FKM (valve and external seal).
- High vacuum valve, smooth vent
- Operating pressure: 1x10 -6 (abs) to 0.2 MPa (G)
- Operating fluid: nitrogen, air
- Valve style: normally closed
- Material: SUS316L, SUS304, FKM
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery