ZP2
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
ZP2-T*MU/EU, Flat Vacuum Pad w/Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Vacuum pad with adapter
- Vertical inlet direction
- Pad diameter: 2, 3.5, 4, 5, 6, 8, 10, 15
ZP2-T*AU, Flat Short-type Pad with Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Space-saving in height direction
- Flat type
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber
ZP2-T*AN, Nozzle Pad with Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Nozzle type vacuum pad with adapter
- Vertical inlet direction
- Pad diameter: 8, 1.1
- Mounting: M5 x0.8
ZP2-T*MT, Thin Flat Pad w/Groove, w/Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Thin flat w/groove vacuum pad with adapter
- Vertical vacuum inlet direction
- Pad diameter: 10, 15, 20, 25, 30
- Pad materials: NBR, silicone rubber, FKM, conductive NBR, conductive silicone rubber
ZP2-T*MB, Bellows Pad w/Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Bellows pad with adapter
- Vertical vacuum inlet direction
- Pad diameter: 4, 6 8, 10, 15, 20
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber
ZP2-T*W, Oval Pad w/Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Oval pad with adapter
- Vertical vacuum inlet direction
- Pad size: 3.5 x 7, 4 x 10, 5 x 10, 6 x 10, 4 x 20, 5 x 20, 6 x 20, 8 x 20, 4 x 30, 5 x 30, 6 x 30, 8 x 30
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber
- M5 x 0.8 vacuum inlet
ZP2-T*W, Oval Pad, Non-Rotating w/Buffer, Vertical Vacuum Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Oval pad with buffer, non-rotating
- Vertical inlet direction
- Pad size: 3.5x7, 4x10, 5x10, 6x10, 4x20, 5x20, 6x20, 8x20, 4x30, 5x30, 6x30, 8x30
- Buffer stroke (mm): 10, 20, 30, 40, 50
ZP2-T*U, Flat Pad, w/Ball Spine Buffer, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Flat pad with ball spline buffer
- Vertical vacuum inlet direction
- Pad diameter: 2, 4, 6, 8
- Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber
- Buffer stroke: 6mm
ZP2-T*S, Sponge Pad w/Adapter, Vertical Entry
Sponge Pad for adsorption of uneven workpieces.- Sponge pad with adapter
- Vertical vacuum inlet direction
- Pad material: conductive silicone, conductive CR
- Pad O.D.: 4, 6, 8, 10, 15
ZP2-TF*H, Heavy Duty Flat w/Rib Ball Joint Pad w/Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Ball joint heavy-duty flat with rib w/adapter
- Vertical vacuum inlet direction
- Pad diameter: 40, 50, 63, 80, 100, 125
- Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
ZP2-TF*HB, Heavy Duty Bellows Ball Joint Pad w/Buffer, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Ball joint, heavy duty bellows type pad with buffer
- Vertical vacuum inlet direction
- Pad diameter: 40, 50, 63, 80, 100, 125
- Buffer stroke: 25, 50, 75, 100
ZP2-TF*H, Heavy Duty Flat w/Rib Ball Joint Pad w/Buffer, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Ball joint type, heavyduty flat w/rib with buffer
- Vertical vacuum inlet direction
- Pad diameter: 40, 50, 63, 80, 100, 125
- Buffer stroke: 25, 50, 75, 100
ZP2-TF*HB, Heavy Duty Bellows Pad, Ball Joint, w/Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Heavy duty bellows pad, ball joint with adapter
- Vertical vacuum inlet direction
- Pad diameter: 40, 50, 63, 80, 100, 125
- Pad material: NBR, silicone rubber, urethane rubber, FKM, EPR
ZP2-T*J Bellows Cup (2.5/3.5 stage) with adapter
Bellows Pad with 2.5/3.5 stage. For use with workpieces with inclined adsorption surfaces and can be used in place of spring buffer.
- Diameter: ø6, ø9, ø10, ø14, ø15, ø16, ø25, ø30
- Multistage bellows
- Adapter material: Brass, Stainless Steel
ZP2-T*ZJ, 4.5 Stage Bellows Pad, Vertical Vacuum Inlet w/Adapter
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- For Adsorbing workpieces flowing at high speeds
- Follows various shapes of workpieces
- Pad material: Silicone rubber; rubber hardness: A40, A50, A60
- Short thread and one-touch fitting type
ZPT, Heavy Duty Flat w/Rib or Bellows Pad w/Adapter, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Heavy-duty flat with ribs or heavy-duty bellows pad with adapter
- Vertical vacuum inlet direction
- Pad diameter: 40, 50, 63, 80, 100, 125
- Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
ZPT, Heavy Duty Flat w/Rib or Bellows Pad w/Buffer, Vertical Entry
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Heavy-duty flat with rib or heavy-duty bellows pad with buffer
- Vertical vacuum inlet direction
- Pad diameter: 40, 50, 63, 80, 100, 125
- Pad material: NBR, silicone rubber, urethane rubber, FKM, EPR
- Vacuum inlet thread size: Rc1/8, NPT1/8, NPTF1/8
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery