ZNC
SMC's Bernoulli type grippers, series ZNC moves work pieces without leaving flaws or adsorption marks. The ZNC can be used for the transfer of thin cloths, films, printed circuit boards, bubble wrap, etc.

ZNC Series, Bernoulli Type Gripper
SMC's Bernoulli type grippers, series ZNC moves work pieces without leaving flaws or adsorption marks. The ZNC can be used for the transfer of thin cloths, films, printed circuit boards, bubble wrap, etc.
- Lifting force: 5.0N (ZNC20); 10.7 (ZNC30); 13.8N (ZNC40); 28.3 (ZNC60); 65N (ZNC80)
- Stopper can be added as an option to prevent workpiece from sliding
- Vibration suppression cover attachment reduces vibration and noise generated from soft workpieces
- Body material: aluminum, resin, stainless steel
- Multiple port for use with pressure sensor or release port

ZNC-C Series, Bernoulli Type Gripper with Coanda Grip
SMC's Bernoulli type grippers, series ZNC moves work pieces without leaving flaws or adsorption marks. The ZNC can be used for the transfer of thin cloths, films, printed circuit boards, bubble wrap, etc.
- Lifting force: 1.0N (ZNC20-C), 2.3 (ZNC30-C), 3.7N (ZNC40-C), 8.2 (ZNC60-C), 5.4N (ZNC80-C)
- Reduces the impact of air flow on light-weight workpieces and adjacent workpieces
- Vibration suppression cover attachment reduces vibration and noise generated from soft workpieces
- Body material: aluminum, stainless steel
- Multiple port for use with pressure sensor or release port
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery