ZP
SMC's series ZP, ZP2 and ZP3 suction cups offer a complete line of cup options to meet all of your handling and transfer needs. A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.
ZP-*T, Compact Pad Series
SMC's series ZP, ZP2 and ZP3 suction cups offer a complete line of cup options to meet all of your handling and transfer needs. A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.
- Compact vacuum pad
- Available in "thin type" or "thin type with rib"
- Pad diameter: ø10, ø13, ø16
- Pad material: NBR, silicon rubber, urethane rubber,
fluorine rubber, conductive NBR, conductive silicon rubber
ZP (U,C,D,B), Suction Cups Unit with Lock Ring
SMC's series ZP, ZP2 and ZP3 suction cups offer a complete line of cup options to meet all of your handling and transfer needs. A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.
- Vacuum pad with locking ring
- Replacement part
- Pad diameters from 2mm to 50mm
- Flat, ribbed, deep, and bellows pad styles
- Six different materials available
ZP*F, Ball Joint Pad Series
SMC's series ZP, ZP2 and ZP3 suction cups offer a complete line of cup options to meet all of your handling and transfer needs. A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.
- ZPR/ZPT series vacuum pad
- Pad diameter: ø10, ø13, ø16, ø20, ø25, ø32, ø40, ø50
- Pad type: ball joint
- Pad material: NBR, silicone rubber, urethane rubber,
fluoro rubber, conductive NBR, conductive silicone rubber
ZP, Heavy Duty, Flat w/Rib or Bellows Pad
SMC's series ZP, ZP2 and ZP3 suction cups offer a complete line of cup options to meet all of your handling and transfer needs. A wide range of sizes, shapes and materials allow design engineers the flexibility to choose the appropriate pad configuration, making the ZP, ZP2, and ZP3 suitable for a variety of routine and unusual lifting applications.
- Pad type: heavy-duty (flat with rib), or heavy duty (bellows)
- Reinforced type of pad that prevents deformation when transferring heavy or large work pieces
- Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery