- SMC Home
- Products
- Vacuum Products
- Vacuum Filters
- ZF Series for Vacuum Products
ZF Series for Vacuum Products
Series ZF are air suction filters that prevent trouble in vacuum equipment caused by contaminants in the air. They are light weight and compact. ZF filter elements are easily replaced without tools. The listed products are vacuum compatible.
ZFD Inline Air Filter, Bidirectional Flow type
The ZFD Series has a bidirectional flow design that captures foreign matter in both directions, ensuring dust isn't blown back onto sensitive parts. It is sourced when manufacturers need protection from workpiece contamination during the vacuum break phase. It replaces what would traditionally require a separate filter, check valve, and fittings, rolling them into a single integrated unit.
ZFA, Air Suction Filter
The ZFA series is a compact, lightweight baseline filter that protects vacuum equipment from airborne contaminants. Its minimal footprint makes it ideal for end-of-arm robotic tooling, where keeping weight down is essential to speed and payload capacity. Its tool-less element replacement design allows maintenance personnel to swap out dirty filter elements quickly by hand.
ZFB, Air Suction Filter w/One-touch Fittings
The ZFB series offers the same lightweight and compact benefits as the ZFA, but is designed to cut down on installation and piping time, streamlining the machine-building process. By eliminating the need for threaded connections and separate adapters, users reduce potential leak points and save on labor costs. It's the perfect drop-in solution for fast-paced pneumatic panel builders who want both tool-free installation and maintenance.
ZFC, In-line Air Filter with One-touch Fitting
The ZFC can operate under both positive and negative pressure, allowing facilities to consolidate their inventory by using one filter model for multiple compressed air and vacuum lines. It includes one-touch fittings in both metric and inch sizes for maximum flexibility. A high-contrast blue filter element provides visual confirmation of contamination in white materials, taking the guesswork out of preventative maintenance.
ZFC, In-line Air Filter with One-touch Fitting Replacement Filter Element
The ZFC replacement filter element includes the necessary O-ring to ensure an airtight seal during every swap. The standard white filter can be purchased in 10-packs for routine facility maintenance, and the specialized blue elements procured for applications requiring high-visibility contrast against light-colored particulates.
ZFB/ZFC, Replacement Filter Element
Replacement filter element w/ O-ring for Series ZFB, ZFC air suction filters. Sold in quantities of 10 pieces.Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories