- SMC Home
- Products
- Vacuum Products
- Vacuum Regulators
- IRV Vacuum Regulator
IRV Vacuum Regulator
The IRV series vacuum regulator is a more compact size and has an expanded range. Thread sizes available include Rc(PT), NPT and G(PF). The new and improved IRV10/20 series offers single sided connections for ease of installation and panel mounting. Built-in one-touch fittings include 6, 8, and 10mm and also 1/4", 5/16", and 3/8" for both fitting types elbow or straight.
IRV10/20, Vacuum Regulator
The IRV10/20 vacuum regulator offers high flow capacity in a compact footprint. It is designed with single-sided connections and built-in one-touch fittings, which simplifies installation and reduces the plumbing footprint. Combined with an integrated digital pressure switch or gauge, it provides engineers with a streamlined, ready-to-mount solution that minimizes setup time, requires fewer additional parts, and reduces potential leak points.
IRV10/20, Bottom Bracket Assembly
The IRV10/20 Bottom Bracket Assembly is the mounting hardware for this regulator series. It is engineered to match the footprint and weight distribution of the IRV10 and IRV20 units, providing a secure, vibration-resistant mount.