- SMC Home
- Products
- Vacuum Products
- Vacuum Sensors
- ZSE20BF Digital Pressure Switch
ZSE20B(F) Digital Pressure Switch
The ZSE20B(F) series is a high-precision digital pressure switch offering many popular ZSE features, with a streamlined selection of piping choices. Compared to the ZSE20, the ZSE20B(F) adds a 2nd switch output, as well as an analog output, either voltage or current. The ZSE20B(F) also has an IP65 protection rating, compared to the ZSE20A's IP40. ZSE20B is vacuum rated, while the ZSE20BF is rated for both vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 3-screen, 3-color display. The main screen shows the curent measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. Delay time for the switch output can be as brief as 1.5 ms, while current consumption is held to 35 mA or less. ZSE20B(F) is UL/CSA, CE and RoHS compliant, with an IP65 enclosure rating.
ZSE20B(F)-S, Digital Vacuum Sensor, Integrated M12 Connection
The ZSE20B(F)-S is a digital vacuum sensor used in high-speed, demanding automation environments that require precision tracking and immediate logic response. It achieves a 1.5ms response time combined with versatile connectivity, offering dual switch outputs plus an analog voltage or current output. This allows the sensor to trigger immediate local machine actions while continuously sending high-resolution vacuum data back to the central PLC for real-time process monitoring. It features an IP65 enclosure rating that protects it against dust and moisture and a 3-screen, 3-color display which gives operators visual confirmation of the current vacuum level alongside the programmed set points.
ZSE20B(F), Digital Vacuum Sensor, 3 Screen 2 Output with Analog, IP65
The ZSE20BF offers the same robust feature set as the ZSE20B; including fast response time, IP65 protection, and 3-screen display, but is rated for compound pressure. It is employed when applications involve blow-off cycles, vacuum release mechanisms, or processes that fluctuate between negative and positive pressures within the same pneumatic circuit.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- SS5Y-SW Manifold for Compact Wireless Remote
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories