- SMC Home
- Products
- Vacuum Products
- Vacuum Sensors
- ZSE20CF Digital Pressure Switch
ZSE20C(F) Digital Pressure Switch
The ZSE20C(F) series is a high-precision digital pressure switch offering compatibility with both compressed air and non corrosive liquids. Compared to the ZSE20, the ZSE20C(F) adds a 2nd switch output, as well as an analog output, either voltage or current. The ZSE20C(F) also has an IP65 protection rating, compared to the ZSE20's IP40. ZSE20C is vacuum rated, while the ZSE20CF is rated for both vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 3-screen, 3-color display. The main screen shows the curent measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. Delay time for the switch output can be as brief as 1.5 ms, while current consumption is held to 35 mA or less. ZSE20C(F) is UL/CSA, CE and RoHS compliant.
ZSE20C(F), Digital Vacuum Sensor, 3 Screen 2 Output + Analog, IP65
The ZSE20C(F) series is a high-precision digital pressure switch offering compatibility with both compressed air and non corrosive liquids. Compared to the ZSE20, the ZSE20C(F) adds a 2nd switch output, as well as an analog output, either voltage or current. The ZSE20C(F) also has an IP65 protection rating, compared to the ZSE20's IP40. ZSE20C is vacuum rated, while the ZSE20CF is rated for both vacuum and a low positive pressure range. Each model in the ZSE20 family offers a 3-screen, 3-color display. The main screen shows the curent measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. Delay time for the switch output can be as brief as 1.5 ms, while current consumption is held to 35 mA or less. ZSE20C(F) is UL/CSA, CE and RoHS compliant.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories