- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 3 Port
- VEX Power Valve
- VEX3 Power Valve 3 Position Valve
VEX3, Power Valve, 3 Position Valve
Power valve series VEX includes a regulator valve (VEX1*0), precision regulator (VEX1*3), 3 position valve (VEX3) and a economy valve (VEX5). The 3 port large capacity poppet exhausting regulator is equipped with a relief port the same size as the connection port. The 3-port, 3-position double solenoid that permits vacuum suction, vacuum destruction, & suspension (closed) is ideal for a system where many valves are used.
- Power valve series, 3 position valve
- Body ported & base mounted styles
- Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
- Proof pressure: 1.5MPa
- Ambient temperature: 0~50°C (air op: 60°C)
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.